IESNA:LM-63-2002
[TEST]P955706
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40563
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4443.8 4853.5 5299.3 5772.7 6182.5 6525.8 6786.1 6938.4 6963.3 6888.5
6811 6805.5 6852.5 6955 7195.9 7796.7 9289 11528.9 13525.1 15059
16238.4 17351.4 18356.5 19300.6 19934.6 19021 15396.7 10770.2 7447.8 5008.6
2112.5 670 318.4 138.4 44.3 0 0
4443.8 4861.8 5332.5 5789.4 6201.9 6545.2 6822.1 6974.4 6996.5 6930.1
6844.2 6841.5 6877.4 6982.7 7229.1 7699.8 8984.4 11168.9 13395 14984.2
16210.7 17445.6 18389.7 19314.4 19998.3 19408.6 16052.9 11462.4 7805 5194.1
2248.2 728.2 371 163.4 58.1 0 0
4443.8 4856.3 5313.1 5753.4 6146.5 6473.2 6725.2 6883 6899.6 6841.5
6777.8 6766.7 6805.5 6910.7 7146 7586.2 8630 10598.6 12813.5 14535.7
15809.3 17149.3 18420.2 19585.8 20571.4 20853.8 18594.6 14469.2 9762.4 6340.3
2934.8 1157.3 650.6 359.9 166.1 55.4 0
4443.8 4823.1 5246.7 5667.5 6021.9 6323.7 6564.6 6689.2 6730.7 6705.8
6658.7 6653.2 6686.4 6736.2 6874.7 7154.3 7630.5 8726.9 10598.6 12747.1
14657.5 16432.2 18243 19948.5 21579.2 22852.8 23713.9 23783.1 22293.6 17686.5
9939.6 3557.8 1428.6 764.2 351.6 80.3 0
4443.8 4767.7 5141.5 5526.3 5861.3 6146.5 6373.5 6525.8 6595 6611.7
6608.9 6625.5 6672.6 6716.9 6805.5 7007.6 7362 7896.3 8895.8 10584.7
12791.4 15147.6 17517.6 19984.5 22019.5 23940.9 25826.4 27933.4 29575.2 28368.1
22443.1 12362.2 4864.6 2176.2 919.2 94.1 0
4443.8 4737.2 5066.7 5399 5703.5 5983.2 6210.2 6387.4 6484.3 6553.5
6603.3 6683.6 6805.5 6902.4 6993.7 7137.7 7445 7937.9 8690.9 9612.9
10972.4 12752.6 14779.3 16955.5 19200.9 21690 24469.8 27734.1 32230.4 34902.2
31931.4 24001.9 13054.4 4657 1157.3 66.4 0
4443.8 4720.6 5044.6 5379.6 5675.8 5955.5 6196.3 6370.8 6476 6542.4
6611.7 6691.9 6808.2 6910.7 7018.7 7179.2 7478.3 7962.8 8721.4 9698.8
11002.8 12747.1 14726.7 16858.6 19148.3 21665.1 24505.8 27941.7 32224.9 34741.6
31496.7 23542.3 12990.7 4751.1 1143.5 74.8 0
4443.8 4665.3 4931.1 5221.8 5501.4 5772.7 6016.4 6221.3 6368 6481.5
6600.6 6744.6 6902.4 7035.3 7165.4 7350.9 7649.9 8112.3 8798.9 9734.7
10925.3 12381.6 14128.7 16141.5 18417.4 20978.4 23774.8 26795.5 30505.5 33340.7
29464.5 18400.8 8347.6 2840.7 675.6 58.1 0
4443.8 4629.3 4828.6 5058.4 5307.6 5559.5 5808.7 6027.5 6226.8 6401.2
6584 6758.4 6924.5 7071.3 7237.4 7478.3 7824.3 8358.7 9161.6 10258
11708.8 13439.3 15446.6 17639.4 19871 22218.8 24630.4 27191.4 29738.6 30596.9
27185.9 18220.8 7838.2 2350.6 946.9 263 0
4443.8 4565.6 4709.6 4875.7 5083.3 5310.4 5531.9 5761.7 5972.1 6185.3
6401.2 6597.8 6763.9 6941.1 7129.4 7353.7 7702.5 8261.8 9125.6 10385.4
12024.5 13915.5 15939.4 17991 20034.3 22085.9 24198.4 26222.4 27144.3 25386.2
19990 10028.2 2707.8 1027.2 559.3 155 0
4443.8 4499.1 4571.1 4687.4 4842.5 5011.3 5213.5 5410 5623.2 5822.6
6055.1 6279.4 6500.9 6733.5 6974.4 7262.3 7658.2 8272.9 9197.6 10579.2
12392.7 14544 16620.5 18409.1 19956.8 21421.4 22612 22894.4 21454.7 17528.6
10936.4 3998 802.9 246.4 85.8 30.5 0
4443.8 4465.9 4496.4 4585 4712.3 4853.5 5022.4 5196.8 5385.1 5587.2
5803.2 6024.7 6268.3 6517.5 6794.4 7126.6 7561.3 8200.9 9097.9 10327.2
11974.6 13885 15637.6 16728.5 17229.6 17321 16950 15776.1 13624.8 10446.3
6149.3 2093.1 476.2 135.7 38.8 16.6 0
4443.8 4421.6 4424.4 4471.4 4557.3 4662.5 4789.9 4925.5 5061.2 5188.5
5329.7 5459.9 5612.2 5758.9 5919.5 6113.3 6398.5 6847 7555.8 8588.5
9914.7 11260.3 12187.8 12317.9 11575.9 10197.1 8225.8 5775.5 3292 1506.2
645.1 243.6 91.4 36 16.6 2.8 0
4443.8 4344.1 4285.9 4252.7 4225 4175.2 4089.4 3953.7 3773.7 3560.5
3316.9 3059.4 2801.9 2572.1 2394.9 2264.8 2170.7 2134.7 2320.2 2749.3
3225.5 3615.9 3593.8 2962.5 2076.5 1384.3 958 667.3 445.8 276.9
174.4 110.7 55.4 22.1 5.5 0 0
4443.8 4272.1 4139.2 3973.1 3735 3438.7 3089.9 2699.5 2284.2 1877.2
1580.9 1425.9 1392.7 1406.5 1453.6 1495.1 1528.3 1531.1 1495.1 1420.3
1337.3 1254.2 1165.6 1068.7 941.4 783.5 611.9 440.2 329.5 240.9
155 91.4 36 13.8 5.5 0 0
4443.8 4208.4 3970.3 3651.9 3214.5 2735.5 2234.3 1791.3 1536.6 1450.8
1406.5 1367.7 1337.3 1306.8 1290.2 1279.1 1265.3 1234.8 1168.4 1071.5
974.6 877.7 783.5 675.6 567.6 473.4 404.2 343.3 271.3 185.5
94.1 47.1 22.1 8.3 0 0 0
4443.8 4144.7 3809.7 3300.3 2735.5 2162.4 1711.1 1539.4 1489.6 1448
1406.5 1365 1323.4 1281.9 1221 1151.8 1071.5 977.4 874.9 775.2
681.1 598 531.6 479 429.1 382.1 332.2 263 180 121.8
80.3 44.3 19.4 8.3 0 0 0
4443.8 4106 3649.1 3053.9 2383.9 1819 1589.2 1542.2 1497.9 1450.8
1412 1365 1315.1 1254.2 1176.7 1079.8 974.6 866.6 753.1 642.3
551 492.8 451.3 412.5 371 329.5 282.4 224.3 177.2 141.2
102.4 66.4 22.1 2.8 0 0 0
4443.8 4050.6 3494.1 2788.1 2095.9 1686.1 1594.8 1550.5 1506.2 1459.1
1417.6 1373.3 1320.7 1248.7 1151.8 1049.3 924.7 800.2 664.5 567.6
503.9 465.1 434.7 401.5 365.5 321.2 265.8 218.7 182.7 144
105.2 66.4 19.4 0 0 0 0
4443.8 4045.1 3444.3 2685.6 1985.2 1669.5 1611.4 1564.3 1517.2 1472.9
1428.6 1378.8 1326.2 1248.7 1154.5 1030 888.8 747.5 631.3 542.7
487.3 451.3 418.1 382.1 340.6 287.9 229.8 191 155 119.1
80.3 44.3 11.1 0 0 0 0
4443.8 4045.1 3408.3 2630.3 1938.1 1669.5 1622.5 1575.4 1522.8 1472.9
1428.6 1381.6 1329 1259.8 1171.2 1049.3 899.8 750.3 623 528.8
473.4 440.2 407 368.2 321.2 254.7 196.6 163.4 132.9 99.7
63.7 24.9 2.8 0 0 0 0
4443.8 4058.9 3424.9 2638.6 1938.1 1669.5 1622.5 1575.4 1525.6 1478.5
1431.4 1384.3 1334.5 1268.1 1179.5 1043.8 894.3 739.2 611.9 520.5
470.7 437.5 401.5 365.5 315.6 238.1 185.5 155 121.8 88.6
55.4 19.4 0 0 0 0 0
